??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CC-M-D30-E-00
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CC-M-D30-E-00
VERF
Availability
Available
BC
Order code
BAM033W
TC
Product identifier
BMS CC-M-D30-E-00
PX
Product view
56129_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.189 Kg
TRAFFIC
Customs number
76169990
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for holding rods with Ø30 mm, for mounting system BMS, Material = Cast aluminum, Dimension = 40 × 98 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.